Products
  • Products
  • Content

    UNLOCKING THE FUTURE OF THERMOPLASTIC POLYURETHANE BELTING:
    A PORTFOLIO THAT EVOLVES WITH YOUR NEEDS

    One of Gates core advantages is the breadth and adaptability of our TPU belt portfolio. Our extensive selection of solutions continuously evolves to address the changing demands of the market, ensuring that your business is equipped with the optimal tools for each unique application. 

     

    DOWNLOAD NOW

    SYNCHRO-POWER™ LINEAR  

    Precision perfected for a broad spectrum of demanding applications. Exceptional performance, robust and ready - Synchro-Power™ Linear can be configured for precise motion control applications. Optimised cost of ownership - Lighter weight and smaller pulleys and safe weight and cost for the drive system for less energy consumption and less cost of ownership. Endless possibilities - Unlimited customisation capabilities for any conveying challenge even down to -30°C to +50°C temperatures. 

     

    SYNCHRO-POWER™ LINEAR BELTS

    SYNCHRO-POWER FLEX 

    Truly endless construction for unlimited possibilities - up to 22.9m in length Superior strength - Extruded TPU, ideal for heavy load conveying and high-power transmission. Synchronous tracking - Handles specific application requirements with ease. Cutting-edge performance - Helically wound cords, resin grades and steel cord options available. 

     

    SYNCHRO-POWER FLEX BELTS

    SYNCHRO-POWERFLAT

    Our extensive line of low-stretch flat polyurethane belts delivers high performance in lifting and positioning applications. Handling heavy loads with smooth, vibration-free motion, our polyurethane Synchro-Power flat belts are steel-reinforced for superior tensile strength and stiffness, and have sealed edges to eliminate fraying and increase resistance to corrosion for longer belt life.

     

    SYNCHRO-POWER FLAT BELTS 

    SYNCHRO-POWER SLEEVE

    Gates TPU Synchro-Power Sleeve Belts are designed to meet the higher strength and stiffness requirements that certain power transmission and high-performance positioning applications demand. 

     

    SYNCHRO-POWER SLEEVE BELTS

    TIMING BELT BACKINGS

    Does your application demand polyurethane belts tailored for specific performance needs? Gates offers an extensive selection of over 30 unique co-extruded and post-laminated backings to tackle even the toughest requirements, including optimized friction, chemical resistance, and static conductivity. We also offer a range of specialized surface finishes — from precision-ground edges and surfaces to tight tolerances, to punching, slotting, and CNC machining of three-dimensional contours — so you can trust Gates for the customized solution you need.  

     

    EXPLORE OUR TIMING BELT BACKINGS

    INTERESTED IN TPU BELTING? CONNECT WITH US

    To find out more about the wide-ranging applications and advantages of polyurethane belts, or to ask us a question, get in touch with our dedicated team of experts today. 

     

    TALK WITH AN EXPERT

    APPLICATIONS IN POLYURETHANE BELTING

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Whatever your industry, we have the solution. See how we can help you take your operation to new levels of productivity and excellence.

    FEATURED RESOURCES

    GATES TPU BELT PROFILE SELECTOR 

    Configure custom profiles for polyurethane belting to meet your application requirements using this comprehensive online tool.

    GATES THERMOPLASTIC POLYURETHANE BELT CATALOGUE  

    Explore the most compelling thermoplastic polyurethane belt portfolio in the market. Download our PDF catalogue for comprehensive coverage of our TPU line, including product specifications and technical information. 

    Contact our team of industry experts and application engineers to learn more about our polyurethane beltings solutions today.