Products
  • Products
  • Content

    WHEN CLEANLINESS MATTERS MOST
    TRUST GATES INDUSTRIAL CLEANING PRODUCTS

    With the ability to withstand 42.0 MPa of working pressure, Clean Master Plus offers the same exceptional qualities as standard versions with the advantage of being 50% more flexible and 22% lighter on average, than traditional 42.0 MPa pressure wash hoses.

     

    DOWNLOAD SELL SHEET

    HEAVY-DUTY DURABILITY

    When the workday is over, leverage our highest abrasion-resistance and extreme cleaning power to ensure that your heavy-duty machinery stays running in peak condition. Reduce worker fatigue, increase productivity, and maneuver better in tight spaces with our newest member of the Clean Master hose lineup, Clean Master Plus. With the ability to withstand 42.0 MPa (6,000 psi) of working pressure, Clean Master Plus offers the same exceptional qualities as standard versions with the advantage of being 50% more flexible and 22% lighter on average, than traditional 42.0 MPa (6,000 psi) pressure wash hoses.

     

    EXPLORE PRODUCT DETAILS

    MEDIUM-DUTY PRECISION

    Perfect for sanitation, and car wash applications, our medium-duty line up of pressure washer hoses excels in the 21.0 MPa (3,000 psi) and 28.0 MPa (4,000 psi) range. With the ability to service a wide range of temperatures and a specially compounded cover, look to Clean Master 4000 for superior cleaning performance.

     

    EXPLORE MORE

    LOWER-PRESSURE SOLUTIONS

    Lower pressure doesn't mean easy, and the industrial cleaning sector knows that better than anyone. Our Premium Washdown Master can handle a wide-range of complexities from food processing plants to the extremes of weather.

     

    EXPLORE MORE

    FIND THE RIGHT INDUSTRIAL CLEANING SOLUTION FOR YOU

    Talk to one of our Fluid Power Product Application Team members today to find out which hose is right for your specific cleaning, washdown, or pressure washer application today.

     

    TALK TO AN EXPERT

    PERFORM BETTER UNDER PRESSURE

    Clean Master Plus is a powerhouse in the world of high-pressure cleaning, designed with a synthetic rubber tube and cover, this pressure washer hose is built to withstand the intense demands of industrial applications. The design is reinforced with high-tensile steel wire, giving it the strength to handle high pressures while maintaining flexibility for easy handling. 

     

    INDUSTRIAL CLEANING APPLICATIONS

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Gates Industrial Cleaning solutions are helping drive industry forward. See for yourself how we can help your business get ahead — and stay ahead.

    FEATURED RESOURCES

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

     The Hydraulic and Fleet Hose product catalog ensures the safety of your workers & equipment

    PRODUCT CATALOGUES

    Complete power transmission and fluid power product and service offerings from Gates.

     

    Where to Buy button with white and red text on a black background

    WHERE TO BUY 

    Looking for Gates products? Use our locator tool to find authorized retailers and distributors nearby. Get access to quality automotive and industrial solutions at a location convenient for you.

    Contact our team of industry experts and application engineers to learn more about Gates industrial cleaning solutions today.