Products
  • Products
  • Content

    COMPACT POWER, OPTIMIZED BY GATES:
    AXIAL FLUX 

    Axial flux motors, characterized by their pancake-like structure and parallel magnetic flux, deliver a high power-to-weight ratio, ideal for electric and hybrid vehicles where space is critical. Gates® ThermalPro Electric Water Pumps solve key challenges like heat dissipation with a unique design that isolates electronics from coolant, enhancing reliability and durability. Offering up to 30% efficiency improvement over standard radial flux products and flexible direct or chassis mounting options, Gates enables OEMs to integrate compact, high-performing axial flux motors without compromise. 

     

    130W-350W PLATFORM

        

    400W-2.5KW PLATFORM

    VERSATILE PERFORMANCE, REFINED BY GATES:
    RADIAL FLUX 

    Radial flux motors, with their cylindrical structure and perpendicular magnetic flux, are a trusted choice for their reliability, scalability, and compatibility with existing vehicle designs. Unlike axial flux motors, they offer broader application versatility, making them ideal for internal combustion engines, hybrids, and EVs. Gates ThermalPro Electric Water Pumps enhance these systems with precise thermal control, improved energy efficiency, and extended motor life. With flexible direct or chassis mounting options and coolant-isolated electronics, Gates delivers cost-effective, high-performing solutions for OEMs across diverse vehicle platforms.  

     

    12-20W PLATFORM

        

    30W-120W PLATFORM

    BEYOND STANDARD ENGINE COOLING

    Today's vehicles now use Gates ThermalPro Electric Water Pumps for automotive applications such as cabin heating and cooling, turbo cooling, inverter cooling, and battery warming and cooling. In every instance, Gates OE-quality or better replacements ensure an exact fit and easy installation.

     

    • Engineered for precise coolant flow, electrically controlled ensuring the optimal amount of coolant at all times
    • Designed to completely isolate the electronics assembly from potential exposure to coolant fluids, improving pump reliability and motor efficiency
    • Electromagnetic power drives the impellers, eliminating the need for bearings and weep holes
    • Our rigorous testing ensures optimum performance under intense driving conditions

     

    EXPLORE PRODUCT DETAILS

     

    DOWNLOAD THE E-BOOK

     

    FEATURES & BENEFITS

    Icon showing a crossed-out oil droplet, symbolizing no water or lubrication needed.

    DRY ROTOR DESIGN

    Preventing possible coolant intrusion into the electronics.

    Icon of a person wearing hearing protection, symbolizing low noise levels.

    LOWER NVH 

    Designed to reduce noise, vibration, and harshness.

    Black and white icon with an illustration of a shield with a check mark inside it

    DIELELECTRIC-COMPATIBLE 

    Can be used with insulating dielectric coolants.

    Circle icon easy installation hand holding wrench

    DIRECT OR CHASSIS MOUNT

    Optional mounting depending on application.

    Black and white speedometer icon symbolizing higher power density.

    MODULAR AND SCALABLE POWER 

    From 12W to 2.5kW, depending on your application requirements.

    Lightning bolt and plus sign icon in black and white, symbolizing increased power.

    AXIAL FLUX TECHNOLOGY

    High power density and increased energy efficiency over equivalent radial flux.

    FROM PROVIDER TO PARTNER.

    Gates is helping independent aftermarket workshops like Autosenteret embrace the future of mobility by offering market-leading electric and hybrid parts, superior coverage, dedicated installation guidance, professional tools, tech tips and expert training. 

     

    TALK WITH AN EXPERT

    APPLICATIONS FOR THERMALPRO ELECTRIC WATER PUMPS

    FEATURED RESOURCES

    Navigates™ logo with a black background

    NAVIGATES

    NaviGates is the smart search system that finds the Gates OE quality part you need, fast. Search by vehicle, by part number (ours or a competitor’s), or by size.

    Where to Buy button with white and red text on a black background

    WHERE TO BUY

    Looking for Gates products? Use our locator tool to find authorized retailers and distributors nearby. Get access to quality automotive and industrial solutions at a location convenient for you. 

    Engineer in a hard hat and safety vest using a laptop.

    THERMALPRO PRODUCT FAMILY INTRODUCTION

    Download an introduction to the ThermalPro product family and select the CAD models for the solution required by your application.

    Contact our team of industry experts and application engineers to learn more about ThermalPro electric water pumps today.