Products
  • Products
  • Content

    TWO FAMILIES,
    COMPLETE COVERAGE

    Gates has products engineered to work seamlessly together, reducing the risk of errors during assembly. Our system approach allows these components to connect and seal smoothly, no matter the application, while advanced geometry in the design ensures seamless integration across a wide range of pressures and environments. This dedication to a holistic engineering approach makes Gates couplings a benchmark in hydraulic innovation.

     

    DOWNLOAD THE MEGACRIMP BROCHURE

    SAFETY IS ALWAYS A
    TOP PRIORITY

    Hydraulic system failures can be more than just an inconvenience — they can lead to dangerous leaks, bursts, and accidents that put workers and the environment at risk. That’s where MegaCrimp and GlobalSpiral step in.

     

    These solutions aren’t just high-quality; they’re designed to provide secure, foolproof connections that prevent leaks and failures before they start. By choosing Gates, you're not just investing in top-notch equipment; you’re making a commitment to protect your team, safeguard the environment, and uphold the highest safety standards.

     

    DOWNLOAD THE SAFE HYDRAULICS POCKET GUIDE

    ONE-PIECE COUPLING SOLUTIONS 

    In an assembly shop, throughput is everything. No-skive solutions allow for fast, tailor made assemblies that also reduce labor, dust, fabrication errors, and contamination of the fluid power system. Save time on each assembly with the innovative two-piece, no-skive design of Gates GlobalSpiral couplings.

     

    • ‘Bite-the-wire’ design allows for coupling and hose retention making a high performance, risk-free hydraulic hose assembly
    • Tested to 600,000 impulse cycles, proving its high performance and maximum service life 
    • Created with full insertion indication and requires low insertion force to reduce errors and assembly time

    EXPLORE MORE

    SAVE TIME WITH GLOBALSPIRAL

    In an assembly shop, throughput is everything. No-skive solutions allow for fast, tailor made assemblies that also reduce labor, dust, fabrication errors, and contamination of the fluid power system. Save time on each assembly with the innovative two-piece, no-skive design of Gates GlobalSpiral couplings.  

     

    • Plated for 350% the corrosion resistance of industry standards
    • Rated for use in up to 42.0 MPa (6,000 psi) hydraulic hoses
    • Simplify your inventory, available in a wide variety of configurations

    EXPLORE MORE

    MAKE A BETTER CONNECTION WITH OUR HYDRAULIC COUPLING SOLUTIONS & EXPERTISE

    From wire braid to industrial hose and everything in between, ensure you have the right products for the job. Our Fluid Power Team is ready to help you find the best coupling and hose combination for your specific applications. 

     

    TALK WITH AN EXPERT

    GATES HYDRAULIC COUPLING SOLUTIONS

    Explore the wide range of hydraulic coupling solutions from Gates. Between the one-piece simplicity of MegaCrimp and no-skive benefits of GlobalSpiral, we've got you covered.   

     

     

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Gates tough and ready coupling solutions are helping drive industry forward. See for yourself how we can help your business get ahead — and stay ahead.

    FEATURED RESOURCES

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

     The Hydraulic and Fleet Hose product catalog ensures the safety of your workers & equipment

    HOSE AND COUPLING CATALOGUE

    The Gates Hydraulic Hose Products catalog contains our Gates premium Hose, Couplings, Adapters, Equipment as well as our full Brass product line offering and ensures the safety of your workers and equipment with detail parts information, identification tools and assembly and installation tips for all your hydraulic needs.

    GATES TRAINING 

    Join live Gates webinars or watch on-demand recordings to expand your knowledge of fluid power and power transmission. Learn from Gates experts, stay up to date on best practices, and bring valuable insights back to your team.

    FREQUENTLY ASKED QUESTIONS

    Hydraulic couplings are components used to connect hoses to other hydraulic system components like pumps, cylinders, and valves. They are essential because they allow the efficient transfer of hydraulic fluid under high pressure.

    Choosing the right hydraulic coupling depends on several factors including the type of hydraulic system, the pressure and temperature requirements, the type of fluid used, and the compatibility with the hose and fittings.

    Common types of hydraulic couplings include crimped couplings, reusable couplings, quick-connect couplings, and threaded couplings.

    Signs that a hydraulic coupling needs to be replaced include visible wear or damage, significant corrosion, leaks, difficulty in connecting or disconnecting, and reduced system performance.

    If a hydraulic coupling fails, shut down the system immediately to prevent damage or injury. Inspect the coupling for the cause of failure, such as improper installation, incompatible components, or material fatigue. Replace the failed coupling with a suitable replacement and ensure proper installation before restarting the system.

    Contact our team of industry experts and application engineers to learn more about Gates coupling solutions today.