Products
  • Products
  • Content

    MEET MEGASYS

    At Gates, we don’t limit our challenges, we challenge our limits. We leveled up our hydraulic hose and engineered it to meet ever-tougher industrial equipment requirements. Qualified to, and beyond, SAE and ISO specifications for proven performance, our hose comes in a variety of constant and variable pressure constructions to meet the needs of your unique application. We're continuously improving our manufacturing technology and materials science innovation to provide you with the next generation of hydraulic solutions. A family of hydraulic hose and couplings, MegaSys has an advanced solution for any application, offering increased performance under demanding conditions without compromising lifespan.

     

    DOWNLOAD MEGASYS BROCHURE

    A PROVEN HISTORY
    OF CUSTOMER SUCCESS

    We have a proven history of customer success, built on understanding the unique needs of each client and engineering efficient solutions for demanding applications. At Gates, we believe that we succeed when our customers succeed. Innovation should always point toward a purpose. We engineer new products with you in mind, finding new and better ways to create lighter weight, longer lasting hydraulic hose and couplings that can stand up to demanding environments, whether in the field or the factory. We've helped thousands of customers increase their efficiency while protecting their peace of mind. Find out how converting your hydraulic hose and couplings to Gates innovative MegaSys products can benefit your operation's bottom line. Sign up today for a free site survey to get expert advice on optimizing your hydraulic systems.

     

    REQUEST A FREE SITE SURVEY

    MXG 5K HYDRAULIC HOSE

    Our highest pressure Xpiral hose, MXG 5K is rated to 34.0 MPa (5,000 psi) and is tested for toughness. Utilizing our patented manufacturing process and reinforcement technology, it delivers proven performance in demanding environments. Traditional spiral hoses can be stiff, making routing difficult in tight spaces. With a 25% lower force-to-bend, installation is easier. MXG 5K's compact outside diameter and 20% weight reduction allow for increased hydraulic system power or minimized facility footprint without compromise. With four to six layers of high-tensile steel wire, MXG 5K is qualified to 1,000,000 impulse cycles at ISO 18752 DC, for exceptional durability where you need it most. 

     

    EXPLORE MORE ABOUT MXG 

    MXT- XTP HYDRAULIC HOSE

    Tested to 600,000 impulse cycles, MXT-XTP is a variable pressure hydraulic hose. Utilizing advances in manufacturing processes, we engineered a hose that is 30% lighter weight with a 40% lower force-to-bend, for easier installation and routing. Our optional XtraTuff Plus cover adds significant additional protection against abrasion and ozone. This wire braid hose meets multiple specifications, so you can feel confident that you have the hose you need, when you need it. Meet a wide range of application needs while simplifying your ordering process and conserving valuable inventory space!

     

    EXPLORE MORE ABOUT MXT INNOVATION

    GLOBALSPIRALAND MEGACRIMPCOUPLINGS

    A coupling solution that can cover all of Gates premium wire braid hoses, the megacrimp coupling is a perfect companion. For heavy-duty applications requiring spiral wire hose, our GlobalSpiral coupling family can meet the most challenging demands.

     

    LEARN MORE ABOUT OUR COUPLING SOLUTIONS

    EFG6K™ SPIRAL WIRE HOSE

    Engineered for extremely high-pressure hydraulic applications, EFG6K delivers reliable performance under the most demanding conditions. This hose meets or exceeds SAE 100R15 and EN 856 4SP/4SH requirements, is compatible with biodegradable and petroleum-based fluids, and is qualified to 1,000,000 impulse cycles at 50% of SAE 100R15 bend radii (except -32). Its superior flexibility and durability help reduce installation time and extend service life in the toughest environments.

     

    EXPLORE EFG6K HOSE

    FREE APPLICATION SUPPORT, NO STRINGS ATTACHED

    Not sure which MegaSys hose is right for your application? Talk to a Gates product expert and get help with product specifications, system engineering details, competitive hose interchanges, and more! 

     

    TALK WITH AN EXPERT

    BUILD DEPENDABLE ASSEMBLIES WITH CONFIDENCE

    CUSTOMER STORIES

    We are committed to product innovation that drives our customers' success. Landoll Company has been manufacturing premium trailers, agricultural equipment, construction equipment, and more for over 60 years. With a commitment to offering high-quality equipment and an exceptional customer experience, Landoll was the first company to upgrade their products to Gates MXT hydraulic hose. This lightweight hose not only increases team member ergonomics during installation, but delivers the high-performance demanded by Landoll's global customer base.

    MEGASYS APPLICATIONS 

    MEET EVOLVING APPLICATION CHALLENGES WITH CONFIDENCE

    Whatever your industry, Gates has a proven solution. Explore our most recent product innovations and find industrial products for any market.

    FEATURED RESOURCES

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

     The Hydraulic and Fleet Hose product catalog ensures the safety of your workers & equipment

    HOSE AND COUPLING CATALOGUE

    The Gates Hydraulic Hose Products catalog contains our Gates premium Hose, Couplings, Adapters, Equipment as well as our full Brass product line offering and ensures the safety of your workers and equipment with detail parts information, identification tools and assembly and installation tips for all your hydraulic needs.

    MEGASYS HOSE & COUPLINGS BROCHURE 

    Get the complete overview of Gates MegaSys hydraulic hose and coupling solutions. This brochure covers product specifications, performance data, and compatibility details to help you build reliable, high-performing assemblies for even the toughest applications.

    Contact our team of industry experts and application engineers to learn more about MegaSys Premium Hydraulics today.