Productos
  • Productos
  • Contenido

    DESIGNED FOR RELIABILITY
    DEMAND FOR EFFICIENCY

    Starting from core system demands, including load profiles, duty cycles, thermal limits, packaging constraints, and identified failure modes, we defined the pump architecture around application requirements and long-term reliability. Evaluating both radial flux and axial flux motor configurations for their electromagnetic, thermal, and packaging characteristics, we selected the appropriate design based on torque density targets and integration constraints.

     

    Our axial flux technology, our pumps are built with leak-proof, compact, scalable models that focus on isolating the motor and electronics from possible coolant intrusion. Tell us more about your flow needs and start the conversation.

     

    BEGIN YOUR TECHNICAL EVALUATION

    FORWARD THINKING WITH AXIAL FLUX MODELS  

    As leaders in fluid conveyance and thermal management, Gates is moving the data center component lineup forward by offering axial flux pumps. Our increase in research and development led to more innovation: a proprietary design using a single piece stator, in conjuction with a dry rotor. These new models allow for a more compact and higher-efficiency motor that navigates the complex fluid and materials compatibility of the industry.

     

    DOWNLOAD THE DATA CENTER PUMPS BROCHURE

    EXPERIENCE THE GATES DATA CENTER SYSTEM SOLUTION

    Hoses, couplings, and pumps don’t operate in isolation. Gates engineers them as an integrated flow system—because flow performance is a system outcome, not a single-part attribute.  

     

    LEARN MORE ABOUT DATA CENTER SOLUTIONS

    THREE-PHASE AXIAL FLUX PUMP

    Engineered with high-volumetric fluid flow in mind, the Gates Three-phase Axial Flux pump design provides high power density in a compact package, offering robust contamination protection through an isolated control board family of designs which can support power levels ranging from 100W-6KW and voltage levels from 12V-800V DC input voltage. These pumps are purpose-built for 4U+ in rack and side car designs. To strengthen our portfolio, development is underway for 20kW+ designs to support super high-flow data center solutions. Available in direct manifold and chassis mount configurations for additional customization and scalability. 

     

    EXPLORE DATA CENTER PUMPS

    AXIAL FLUX PUMPS FEATURES & BENEFITS

    CUSTOMIZABLE

    Highly specific designs for data centers delivering solutions for the ever-changing needs of the industry.

    Icon showing a crossed-out oil droplet, symbolizing no water or lubrication needed.

     DRY ROTOR DESIGN

    Increased motor efficiency, durability, reliability, and NVH*.

    (*vs a standard radial flux)

    Emblem that shows superior compatibility to coolant mixes.

    COOLANT COMPATIBLE

    Built for a wide range of fluids, including PG25 and di-electric coolants.

    Black and white speedometer icon symbolizing higher power density.

    HIGHEST POWER DENSITY & EFFICIENCY

    Up to 25% improvement compared to equivalent radial flux motors. 

    Icon representing dimensional stability, consistency and reliability in maintaining shape and form under various conditions.

    MODULAR & SCALABLE

    Shortened development time paired with deep engineering support.

    Black and white icon with a hand representing light weight

    DUAL-MOUNT CAPABILITIES

    Choose from chassis and direct manifold installations to fit your current design or build for your future setup.

    ENGINEERED FOR HIGH FLOW, DESIGNED FOR SCALE

    In liquid cooling, pressure and flow control are what turn cooling potential into usable capacity, energy efficiency, and system stability. Consult one of our expert team members today to identify the most suitable pump design solution, choose the right configuration for your setup, and ensure coolant and materials compatibility.

     

    TALK WITH AN EXPERT

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    FEATURED RESOURCES

    Row of illuminated data center server racks with glowing cables and blue-green lighting.

    DATA CENTER SOLUTIONS FAMILY BROCHURE

    We offer fresh, creative solutions for the data center cooling sector because of our experience and state-of-the-art approach. These dependable solutions improve performance and offer peace of mind.

    Gates ThermalPro calculator logo

    THERMALPRO™ CALCULATOR

    Use the ThermalPro Calculator to guide you to the right pump option, suited to your application requirements.

    Contact our team of industry experts and application engineers to learn more about our data center pump solutions today.