• Product Details
    Product # 4278-06999
    Description 24716 90ø FUEL FILL 45MMX380MM
    UPC 072053981360
    Centerline Length (in) 15.034
    Centerline Length (mm) 382
    Hose Inside Diameter (in) 1.75
    Hose Inside Diameter (mm) 44
    Type Molded Gasoline Filler Neck Hose
    Working Pressure (psi) 20
  • Notes
    Caution Not recommended for marine gasoline applications.
  • Packaging details
    Customer Pack 30
    Weight (lbs.) 1.07