Facility-level liquid cooling has evolved to support massive volumetric flows and elevated temperature differentials as operators move toward chiller-less or reduced-chiller designs, leveraging higher return temperatures for free cooling in suitable climates and enabling denser, MW-scale halls without proportional energy penalties.
This requires robust, large-diameter, flexible hose assemblies for main supply/return lines between central plants and row/in-rack CDUs, alongside high-capacity pumps for efficient primary/secondary circulation, and quick-disconnect couplings for modular isolation points.
|
Data centers now prioritize operational resilience amid grid constraints and extreme utilization, and facility-side cooling is increasingly incorporating redundant power transmission belts to drive large fans, ensuring failover without mechanical slippage or downtime in high-reliability loops. Paired with flexible, kink-resistant hose assemblies for dynamic routing in modular or retrofitted plants, this approach facilitates quick reconfiguration of redundant paths, portable chiller tie-ins, or maintenance bypasses while maintaining tight pressure/flow control across long runs.
|
Gates Data Center Pumps shine in facility-level and primary/facility water systems, delivering great flows for large-scale CDU primary loops and chiller interfaces. Their advanced axial flux motors provide more cooling efficiency than traditional designs while slashing energy use. The compact, high power-to-volume ratio enables seamless integration into facility infrastructure—outperforming generics in scalability, reliability, and thermal performance for massive AI/HPC heat rejection loads.
BEGIN YOUR TECHNICAL EVALUATION
Gates Data Master™ MegaFlex™ Cooling Hose with zinc-free and peroxide-cured EPDM tube is available in large-diameter sizes so you can prevent contamination and ensure long-term coolant purity in your entire operation, specially in chiller interfaces and portable chiller connections. The proprietary MegaFlex technology gives you kink-free routing, easier installation in complex facility layouts, and enhanced flexibility for dynamic, expanding hyperscale environments.
Data center hose assemblies are validated through our multi-step test sequence using thermal cycling, hydrostatic, and helium gas leak detection analysis. Combined with our extensive cleanliness testing and high pressure drop standards, our unique and customizable interface solutions are ready to install in mission-critical, high-volumetric flow systems.
Use Gates Poly Chain® GT™ Carbon™ or the Quad-Power™ 4 v-belt to drive the large pumps and fans that move coolant and air throughout the data center. Their primary advantage is eliminating the maintenance headaches of traditional roller chains. Unlike chains, they require no lubrication, meaning no oil mist or residue contaminating your data hall environment. The use of polyurethane or EPDM construction handles the high torque required for facility pumps while running cleaner and quieter to help meet NVH requirements.
LEARN MORE ABOUT SYNCHRONOUS BELT OPTIONS
Gates axial flux pumps are purpose-built for your data center environment. With dry rotor technology, compact designs, dual-mount capabilities, and up to 25% higher efficiency than equivalent radial flux models, these pumps support your overall system with the power and configurations you need. Contact our Gates Product Application Engineers to discuss your pump needs today.
Gates Data Center Cooling solutions are helping drive industry forward. See for yourself what other industries Gates is helping get ahead- and stay ahead.
Can Gates components be retrofitted into existing systems?
Yes. Poly Chain belts retrofit to existing fan drives using GT2 sprockets that match standard shaft dimensions. Megaflex hose replaces rubber hose or hard pipe using existing QD terminations. UQD couplings mate with industry-standard connectors.
Why specify Poly Chain belts for backup generator radiator fans?
Generators idle for extended periods then must start under full load. Polyurethane construction doesn't take a set from sitting, won't corrode like stored chains, and requires zero maintenance during idle months.
How do belts compare to roller chains in data center fan applications?
Chains require lubrication, generate oil mist that contaminates coils, stretch over time, and corrode during idle periods. Poly Chain belts run dry, require no lubrication, maintain constant tension, and dampen vibration.
What is the dry-break fluid loss specification for Gates QDs?
Our data center coupling families limit fluid loss to <0.2ml per disconnect cycle, enabling hot-swap servicing without system depressurization.
What are the technical specifications of Poly Chain Carbon belts for fan drives?
Patented carbon fiber tensile cords provide higher horsepower rating than steel-reinforced belts. Operating range -54°C to +85°C. Polyurethane construction resists oil, ozone, and abrasion.
What is the bend radius specification for Megaflex hose and why does it matter?
Megaflex achieves a 1.1 to 1.5:1 bend radius to hose ID ratio. For a 1" hose, minimum bend radius is 1.5". This enables tight routing behind in-row units without kinking or flow restriction while maintaining UL94V-0 flame rating.
How can I make my cooling system more sustainable?
Energy-efficient solutions, like Gates data center pumps and Quad-Power 4 belts, reduce energy use and operational costs.
How can I ensure my data cooling hoses last longer?
Hoses made with premium materials, like Gates MegaFlex technology, resist kinks, cracks, and aging, ensuring long-lasting performance.