Gates® Polyflex™ Belts provide a versatile power transmission solution when space is at a premium. Their unique 60° angle polyurethane construction transmits greater loads at higher speeds in less space than conventional V-belts. This compact and strong belt with nominal top width from 3 mm to 11 mm transmits more power and allows high speed ratios. Polyflex™ is suited for extremely small diameter pulleys and very compact drives with high rotational speeds. Ideal for use on machines and machine tools requiring high performance and smooth operation in limited space such as bench type milling machines, lathe drives, woodworking and metalworking machine spindle drives, computer peripheral equipment, small blowers, etc.
| Part # | 5M580 POLYFLEX / 5M580 |
|---|---|
| Product # | 8902-00580 |
| Description: | 5M580 POLYFLEX |
| UPC | 072053290103 |
| Cross Section | 5M |
| Effective Length (in) | 22.83 |
| Effective Length (mm) | 580 |
| Notched | false |
| Number of Ribs | 1 |
| Section | 5M |
| Top Width (in) | 0.2 |
| Top Width (mm) | 5 |
| Angle. | 60 |
| Specifications | Cord Type: PES |
| Thickness (in) | 0.13 |
| Thickness (mm) | 3.3 |
| Markets/Applications | A partial listing of applications include machine tools, computer peripherals, medical equipment, library equipment, small appliances, blower drives and woodworking machines. |
|---|
| Color | Black |
|---|---|
| Construction | Banded |
| Material | PU |
| Recommended For | Contact the Gates Made-To-Order Metals Team. |
|---|---|
| Belt Notes | Single Sided, Smooth Inside, Notched Back Side, Temperature Range: -54°C +85°C (-65°F +185°F) |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.008 |
Polyflex™ Belts were specially designed to transmit maximum power for a variety of small precision v-belt drive applications. The belt's ribs are designed to reduce bending stress on miniaturised drive components, while their 60° angle construction provides added support for even load distribution. This enable their use in high-performance, precision applications, accommodating shaft speeds in excess of 10,000 rpm.
Every Gates power transmission product is made at the leading edge of material science and manufacturing processes. Gates® Polyflex™ Belts are precision cast, using our own proprietary process that forms the belt in a seamless, single layer. Their HDPE compound construction provides material properties that combine strength, flexibility and high temperature tolerance. The result is a precision application belt that provides exceptional load-carrying capacity, application versatility and durability.