By using innovative minimal-stretch cord technology, Gates® Quad-Power™ 4 bandless V-belts are free of maintenance. Unlike conventional belts, the Quad-Power™ 4 V-belt does not suffer from severe tension decay in the first hours after installation. So no run-in period nor any re-tensioning are required. This new generation of SERVICE FREE EPDM belts are designed to extend product life time eliminating costly downtime for re-tensioning, repair and replacement.
| Part # | XPA1060 QUAD-POWER 4 |
|---|---|
| Product # | 964401060 |
| Description: | XPA1060 QUAD-POWER 4 |
| Effective Length (in) | 41.73 |
| Effective Length (mm) | 1060 |
| Number of Ribs | 1 |
| Section | XPA |
| Top Width (in) | 0.51 |
| Top Width (mm) | 13 |
| Angle. | 41 |
| Specifications | Cord Type: PES |
| Thickness (in) | 0.39 |
| Thickness (mm) | 10 |
| Color | Black |
|---|---|
| Construction | Banded |
| Material | EPDM |
| Belt Notes | Single Sided, Notched Inside, Smooth Back Side, Temperature Range: -50°C +130°C (-58°F +266°F) |
|---|
| Weight (lbs.) | 0.095 |
|---|