When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC™ Moulded Notch Belts. Our proprietary construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts. Super HC™ MN V-belts put more power where high speeds, high speed ratios or small pulley diameters are required, offering significant benefits over classical section V-belts. Developed through specialised research, Super HC™ MN is highly recommended for use on all industrial heavy-duty, narrow section V-belt drives. With an increased transmission efficiency this belt allows for a more compact and highly economical drive design.
| Part # | SPB1750MN SUPERHC MN |
|---|---|
| Product # | 941601750 |
| Description: | SPB1750MN SUPERHC MN |
| Effective Length (in) | 68.9 |
| Effective Length (mm) | 1750 |
| Number of Ribs | 1 |
| Section | SPBMN |
| Top Width (in) | 0.63 |
| Top Width (mm) | 16 |
| Angle. | 40 |
| Specifications | Cord Type: PES |
| Thickness (in) | 0.51 |
| Thickness (mm) | 13 |
| Color | Black |
|---|---|
| Construction | Bandless |
| Material | CR |
| Belt Notes | Single Sided, Notched Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
|---|
| Weight (lbs.) | 0.317 |
|---|
Our proprietary manufacturing process and investments in material science created a power transmission solution that outperforms other options. Flex-Bonded Cords adhere strongly to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.
Gates® Super HC™ Moulded Notch Belts are constructed from a patented ethylene material that provides high temperature tolerance and exceptional strength. This enables our belts to deliver more horsepower, up to three times more, in less space, making them extremely versatile for a variety of manufacturing and field power transmission applications.