Gates® Hi-Power™ PowerBand™ V-Belt construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove. It offers a solution for drives where single belts vibrate, turn over or jump off the pulleys. They consist of several V-belts joined together by a permanent, high strength tie band offering a tougher more stable solution compared to a single belt.
| Part # | B104/2 POWERBAND / 2/B104 |
|---|---|
| Product # | 90932104 |
| Description: | B104/2 POWERBAND |
| UPC | 770075270898 |
| Cross Section | B |
| Top Width Per Strand (in) | 0.656 |
| Top Width Per Strand (mm) | 17 |
| Effective Length (in) | 106.9 |
| Effective Length (mm) | 2715 |
| Notched | false |
| Outside Circumference (in) | 107.2 |
| Outside Circumference (mm) | 2.724 |
| Number of Ribs | 2 |
| Section | B |
| Strand | 2 |
| Top Width (in) | 1.41 |
| Top Width (mm) | 35.8 |
| Angle. | 36 |
| Specifications | Cord Type: PES |
| Thickness (in) | 0.39 |
| Thickness (mm) | 10 |
| Markets/Applications | Recommended for drives where single belts vibrate, turn over or jump off the drive. |
|---|---|
| Size Range/Availability | Belt Slitters located onsite at several Gates Service Centers can cut down an existing belt in inventory to the strand width needed. Large Inventory of standard lengths and widths are readily available. See sizing table for details. Made-To-Order Belt Lengths are available in any size from: A (38 to 212 inch), B (35 to 663 inch), C (56 to 662 inch) and D (126 to 665 inch). Check with Customer Service for minimum order quantity and manufacturing lead time. |
| Color | Black |
|---|---|
| Construction | Bandless |
| Material | CR |
| Recommended For | Multi-Duty® Sheaves (B, C, D) |
|---|---|
| Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 1.656 |
Hi-Power™ II Powerband™ belts are especially developed for high-power drives subjected to pulsating loads. The Powerband technology consists of several V-belts joined together by a permanent, high strength tie band, thus providing more powerful, tougher performance than the total of the belts measured separately.
Featuring a composite, multi-purpose construction, Gates® Hi-Power™ II PowerBand™ belts resist oil and heat, ozone, sunlight, weather, and aging. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.