The wrapped classical section Hi-Power™ V-belt has a long reputation for reliability on agricultural and industrial applications. The arched top of the Hi-Power™ belt provides superior strength to prevent "dishing" and distortion of the tensile section. The cords are properly aligned, each of them carrying its full share of the load.
| Part # | B60 17X1575LP/1535LI HIPOWER |
|---|---|
| Product # | 9003-10060 |
| Description: | B60 17X1575LP/1535LI HIPOWER |
| Effective Length (in) | 63 |
| Effective Length (mm) | 1600 |
| Number of Ribs | 1 |
| Section | B |
| Top Width (in) | 0.67 |
| Top Width (mm) | 17 |
| Angle. | 38 |
| Specifications | Cord Type: PES |
| Thickness (in) | 0.43 |
| Thickness (mm) | 11 |
| Color | Black |
|---|---|
| Construction | Bandless |
| Material | CR |
| Belt Notes | Single Sided, Smooth Inside, Smooth Back Side, Temperature Range: -30°C +60°C (-22°F +140°F) |
|---|
| Weight (lbs.) | 0.326 |
|---|
Featuring a composite, multi-purpose construction, Gates® Hi-Power™ II Belts resist oil, heat, ozone, sunlight, weather, and ageing. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.
Gates® Flex-Weave™ oil and heat resistant cover is designed with built-in static connectivity to protect your belt core from the toughest operating environments. The proprietary, woven Flex-Weave™ fabric increases the angle facing the direction of pull, developing even less stress for a given amount of bending.