Long-length PowerGrip™ GT™ linear belting is a comprehensive range of open-ended belts which can be easily cut to the required length. Long Length open-end synchronous belts are especially suited for linear movements (automated doors, warehouse conveyors and lifts), accurate positioning (machine tools, x-y co-ordinate machines) and reversal drives (computers, printers and office equipment).
| Part # | LL GT 5MR 10 (30M) GLASS |
|---|---|
| Product # | 939640413 |
| Description: | LL GT 5MR 10 (30M) GLASS |
| Pitch Length (in) | 0 |
| Pitch Length (mm) | 0 |
| Pitch (in) | 0.2 |
| Pitch (mm) | 5 |
| Section | 5MR |
| Height (in) | 0.15 |
| Height (mm) | 3.8 |
| Width (in) | 0.39 |
| Width (mm) | 10 |
| Color | Black |
|---|---|
| Material | CR |
| Belt Notes | GT Design Tooth Form, Single Sided, Smooth Back Side, Temperature Range: -30°C +100°C (-22°F +212°F) |
|---|
| Weight (lbs.) | 0.041 |
|---|