Gates® EuroGrip™ Flexible Couplings are developed to transmit torque to drive engine accessories and to dampen vibrations between two connected shafts, they relieve the stress that would result from a rigid coupling on applications where these 2 shafts are subject to misalignment and axial movement. Furthermore, they connect a decoupler pulley or a one-way clutch and accessory.
| Part # | EG1 |
|---|---|
| Product # | 990110000 |
| Description: | EG1 77MMX35MM COUPLING |
| Belt Width (mm) | 0 |
| Number of Teeth | 18 |
| Diameter (mm) | 15028 (or 20391) |
| Width (mm) | 35 |
| Weight (lbs.) |
|---|
| Parent Kit | Description: |
|---|---|
| K01EG1 | K01EG1 EUROGRIP KIT |
EuroGrip™ Couplers build on Gates decades of innovation in material science. The composite technology includes Glass fibre cord to provide superior stability at high RPM. Fibre-loaded cured HNBR increases torque transmission, controls dampening characteristics, and provides durability for the life of the engine. The lubricated jacket reduces component wear and retains tooth integrity. All of this culminates in a high quality OE solution for precise automotive power transmission applications.
Our long-standing partnerships working with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability and performance. Building upon Gates proven synchronous belt technology, our flexible EuroGrip™ Couplers connect the drive pulley to the decoupler pulley on the alternator and air conditioning compressor, working to dampen engine vibration and increase performance, and ensuring a perfect fit every time.