Designed for driveway signal devices in service stations and garages. Resistance to wear caused by friction.
| Part # | 28686 |
|---|---|
| Product # | 40404361 |
| Description: | SIGNAL CALL TUBING 3/8X300*IC* |
| UPC | 72053066067 |
| Outside Diameter 1 (in) | .625 |
| Outside Diameter 1 (mm) | 15 |
| Centerline Length (ft) | 300 |
| Centerline Length (m) | 91.44 |
| Hose Inside Diameter (in) | 0.375 |
| Hose Inside Diameter (mm) | 10 |
| Inside Diameter 1 (in) | 0.37 |
| Inside Diameter 1 (mm) | 9.5 |
| Inside Diameter 2 (in) | 0.37 |
| Inside Diameter 2 (mm) | 9.5 |
| Inside Diameter (in) | 0.375 |
| Inside Diameter (mm) | 10 |
| Temperature Range | -10°C to +65°C (+14°F to 149°F) |
| type | Air |
| Length (m) | 91.5 |
| Outside Diameter (in) | 0.625 |
| Outside Diameter (mm) | 16 |
| Shape | Straight |
| Material | Epdm |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 48.0 |