There are four types of Thermostats: Thermostat inserts, Regular thermostats, Housing Thermostats, Map-controlled wax thermostats. They improve temperature regulation and control to help engines operate more efficiently. As vehicles are increasingly equipped with integrated thermostat housings, Gates research, development and engineering is leading the industry in aftermarket thermostat solutions to provide the best quality alternative to OE dealerships.
| Part # | TH00171G1 |
|---|---|
| Product # | 741210001 |
| Description: | TH00171G1 THERMOSTAT |
| Temperature (C) | 98 |
| Weight (lbs.) |
|---|
Gates® thermostats provide a precise fit to help prevent leakage and premature cooling, with a temperature-sensitive heat motor that's engineered for precise engine cooling.
Gates® engineers our automotive aftermarket parts in partnership with the top automotive OEMs around the world, so you can trust premium-grade automotive parts with exceptional fit, function, and performance that covers virtually every vehicle on the road today.