All Gates radiator pressure caps are constructed of corrosion-resistant, heavy-gauge metal. This ensures long service life and accurate control of pressure. Meets or exceeds environmental regulatory standards to reduce air pollution. Manufactured to meet or exceed OEM specifications in function, form and fit.
| Part # | RC10382 |
|---|---|
| Product # | 741030037 |
| Description: | RC10382 RACING CAP |
| Pressure Rating (psi) | 14.5 |
| Height (in) | 1.06 |
| Height (mm) | 27 |
| Outside Diameter (in) | 2.3199999999999998 |
| Outside Diameter (mm) | 59 |
| Weight (lbs.) |
|---|