Products
  • Products
  • Content

    FUTURE TRENDS IN AGRICULTURE

    GROWING PRESSURE ON UPTIME
    RELIABLE PERFORMANCE WITH EPDM STRENGTH 

    Gates AGRI variator belts are engineered for OE-level performance in demanding combine harvester applications like threshing drum drives. Specially constructed with high-modulus, fibre-loaded rubber and aramid cords, they deliver both flexibility and high load capacity. Featuring modern EE-TECH EPDM compounds, they withstand high temperatures up to 130 °C and the sidewall forces typical of posi-torque variator systems -ensuring consistent threshing RPM, extended belt life in variable speed drives all focused towards maximized harvest yield.

     

    SMALLER EQUIPMENT, LIGHTER WEIGHT
    INCREASED CROP-HARVESTING CAPACITY 

    We are currently witnessing a growing trend in compact agriculture machinery, driven by the need to deliver the same power with smaller, more maneuverable equipment or, to increase output with equipment of the same size.

     

    Gates innovations in high-pressure hydraulic hose assemblies not only reduce material usage to support lighter-weight agricultural equipment but also feature superior abrasion-resistant covers to combat wear from friction in compact, specialty machinery.

    EFFICIENCY AND LONGEVITY
    TIMING IS EVERYTHING 

    In agriculture, the seasons dictate when to plant and when to harvest, and downtime can ruin months of effort. That's why you need a partner who values quality and reliability as much as you do.

     

    Our research and development experts conduct exhaustive testing to ensure our solutions help keep your machinery runs at peak performance from sunrise to sunset. We are committed to using high-grade, lightweight, and durable materials, enabling you to increase production and extend the service life of your equipment for generations to come.

    TOGETHER WE POWER THE FUTURE OF FARMING

    In the world of agriculture, only the best can ensure peak performance and reliability. That's why Landoll Corporation, a leader in innovative agricultural equipment, chooses Gates as a trusted supplier.

    GATES DELIVERS FIELD-PROVEN PERFORMANCE 

    Our agricultural belts are engineered to handle the toughest harvest conditions. Built with advanced materials and precision design, they resist heat, abrasion, and shock loads, ensuring maximum uptime during your busiest seasons. Keep your equipment running longer and reduce costly downtime.

     

    LEARN ABOUT AGRI BELTS 

     

    INDUSTRY-LEADING TECHNOLOGY: GATES AGRI BELTS
    BUILT FOR RELIABILITY, ENGINEERED FOR THE FIELD

    Monochrome clock encircled, illustrating the concept of extended service life.

    EPDM COMPOUNDS

    Advanced EE-TECH rubber for extended belt life

    Circle icon with a snowflake and sun

    HIGH TEMPERATURE RESISTANCE

    Performs up to +130 °C in demanding conditions

    Black and white icon with an illustration of a shield with a check mark inside it

    OE QUALITY

    Engineered to original equipment specifications

    RELIABLE HARVESTING

    Consistent speed and power under pressure

    CUSTOMIZED SOLUTIONS FOR YOUR OPERATIONAL NEEDS

    Gates is proud to provide a hands-on approach to understanding the unique requirements of agricultural businesses. This includes on-site assessments and consultations to identify challenges and help you create reliable, design-in products that work as hard as you do. 

     

    TALK WITH AN EXPERT

    AGRICULTURE INNOVATIONS & SOLUTIONS

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER

    Craft unique designs or check if your belts need maintenance with our desktop and mobile Design Power apps. Our intuitive system will identify the most suitable belts and components for your heavy-duty V-belt drives.

    Red tractor and combine harvester working together in a dusty field during harvest on a sunny day

    AGRICULTURAL BELT PROGRAMME CATALOGUE

    Everything you need in one reference: Gates’ heavy-duty agricultural belts, full spec sheets, and expert tips to extend belt life. Keep downtime low and efficiency high with precision-engineered replacements.

    Farmer driving a tractor with a hydraulic arm attachment trimming vegetation along a rural roadside.

    HOSE & COUPLINGS CATALOGUE

    Explore our full range of hoses and couplings in one easy-to-use catalogue.

    Elevate your agriculture operations with Gates expert solutions. Meet growing demands, manage resources, and boost efficiency with our innovative support.