Products
  • Products
  • Content

    A SHIFT TO DURABLE
    HYDRAULIC COMPONENTS 

    Gates® MXG 5K is engineered to withstand operating temperatures up to 250ºF and tested with GS couplings to surpass 1 million impulse cycles, exceeding ISO 18752 350DC and SAE 100R13 specs. MXG 5K hoses come with XtraTuffPlus, a hose cover that leverages Gates materials science expertise to give superior ozone protection and 25x more abrasion resistance than our standard cover. 

     

    LEARN MORE ABOUT MXG 5K

    PRACTICAL SOLUTIONS TO SPATIAL CHALLENGES

    Hydraulic hose failures can bring operations to a standstill, causing costly disruptions. Traditional rigid hoses are challenging to install in tight spaces, prone to kinking and abrasion, and require frequent replacements — driving up labor and maintenance costs. Gates MXG 5K hoses, engineered for high-pressure impulse applications, deliver unmatched flexibility and durability even in confined spaces. Designed to simplify installation, reduce downtime, and enhance system efficiency, MXG 5K ensures reliable performance for your toughest challenges.

     

    DOWNLOAD THE MXG 5K POSTER

    MEGASYS MXG 5K HYDRAULIC HOSE

    Using materials science advancements, design expertise, and processing technologies, we engineered a hydraulic hose that not only exceeds the performance of traditional constructions but also improves your operation with lower weight and improved flexibility driven by our patented Xpiral technology. In operations where hydraulic hoses are needed for a wide range of equipment and scenarios, MXG stands out as a drop-in replacement for conventional spiral hoses. Don't leave room for errors; get consistent performance and exceptional durability every time.

    MXG 5K WITH XTRATUFF COVER

    With Gates, the 35 MPa (5,000 psi) hose has managed to get lighter, smaller, and more flexible while becoming tougher than ever. Our research and development advancements are prioritizing the needs of the future: compact, agile hoses built for optimal performance.

     

    • Built with our patented Xpiral woven spiral technology
    • Exceeds the performance of wire spiral constructions
    • The addition of XtraTuff Plus cover offers 25x the abrasion-resistance of standard covers

    EXPLORE MORE

     

    FEATURES & BENEFITS

    Line drawing of a hand holding a feather representing light weight

    25% LIGHTER WEIGHT

    For easier handling and installation.

    Circular order icon in black and white with inward arrow.

    SIMPLIFY YOUR HYDRAULICS ORDERS

    One style of couplings to handle the full line of MXG hoses - Gates GlobalSpiral couplings.

    Icon of a flexible line bending with arrows in various directions.

    COMPACT AND FLEXIBLE

    The newest standard of excellence in the field requires easier and more ergonomic routing.

    circle icon with an illustration of a three surface layers on top of one another

    PROPRIETARY MATERIALS SCIENCE

    Ensure your operations are running at peak performance with next-generation technology.

    Circle icon with a snowflake and sun

    SERVICE LIFE IN A WIDER TEMPERATURE RANGE

    MXG excels in temperatures between -40°C to 121°C or -40°F to 250°F.

    Simple black and white icon of a flexible hose showing less force to bend.

    35% LESS FORCE-TO-BEND

    Reduce worker fatigue while increasing productivity.

    Circle icons with a flame

    MSHA-CERTIFIED FLAME RESISTANCE 

    Certified to power your machinery in mining conditions.

    EXCELLING IN HIGH IMPULSE OPERATIONS 

    The MXG hydraulic hose is designed to excel under high impulse conditions, significantly extending its service life. This means fewer replacements, lower maintenance costs, and a significant boost in operational efficiency. Let your systems run longer, meet production targets consistently and maintain a steady workflow with Gates.

     

    TALK WITH AN EXPERT

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    FEATURED RESOURCES

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

    MXT™ XTRATUFF™ PLUS INFOGRAPHIC

    See how MXT™ redefines what’s possible in hydraulics. Discover how this next-generation hose is lighter, more flexible, and exceeds industry specs — all while improving installation ergonomics, boosting equipment efficiency, and reducing material handling costs.

    Farmer driving a tractor with a hydraulic arm attachment trimming vegetation along a rural roadside.

    HYDRAULIC HOSE AND FLEET PRODUCTS PRODUCT CATALOGUE

    The Hydraulic and Fleet Hose product catalogue ensures the safety of your workers and equipment with detailed parts information, identification tools, and assembly and installation tips.

     

    Contact our team of industry experts and application engineers to learn more about our MXG Hydraulic Hose solutions today.