Products
  • Products
  • Content

    YOUR ULTIMATE SOLUTION
    FOR AN INCREASING MARKET

    Recent data from the IEA's Electricity 2024 Report: Analysis and Forecast to 2026 shows that the electricity consumption from data centers and related industries could double in the near future. The data center environment is changing rapidly:

     

    • 20% of all data centers will include liquid cooling technology by 2026 
    • Electricity demand growth of the AI industry is expected to be at least 10X by 2026 
    • An average of 40% of data center electricity demands is used for cooling systems 
    • Shifting air cooling systems to liquid cooling by 75% can save an estimated 27% of electricity demand 

    Our expertise and cutting-edge nature allows us to provide new, innovative solutions for the data center cooling market. These reliable solutions help provide peace of mind and increase performance.

     

    DOWNLOAD THE FAMILY BROCHURE

        

    DOWNLOAD THE DATA MASTER HOSE FAMILY BROCHURE

    “Data Center cooling is a natural market extension for Gates. The Gates brand is synonymous with quality and reliability, which is table stakes for data center operations. We have decades of experience in thermal management applications and that experience has positioned us well to participate in a wide range of applications, from the electrification of vehicles to high-power industrial applications such as data center cooling."

     

    Tom Pitstick, President, Americas

    REQUEST A PRODUCT SAMPLE TODAY

    Explore and validate system performance with hands-on samples of Gates Data Master™ hose for reliable thermal management or UQD and UQDB couplings for secure and spill-free connections, ready to support the complex infrastructure of data center systems.

     

    START YOUR REQUEST

    IN-RACK APPLICATIONS

    In direct-to-chip and in-rack liquid cooling architectures, fluid conveyance components must maintain seal integrity and flow consistency under continuous thermal cycling and constrained routing conditions. As experts in thermal management, we are ready to tackle the challenge of providing clean, efficient, in-rack cooling solutions to data centers around the world. Gates Data Master hose line and quick-disconnect coupling solutions are validated under application-specific load cases so our customers can get the reliability they trust with the material science they need to stay ahead. 

     

    LEARN MORE ABOUT GATES IN-RACK SOLUTIONS

    IN-CDU APPLICATIONS

    Engineered with high-volumetric flow in mind, our range of high-quality, reliable, in-CDU data center product solutions equips our customers to create solutions for the newest applications while solving the key issues of today's designs. Superior flexibility, customizable features, and high coolant compatibility make Data Master™ MegaFlex™ cooling hose and Gates axial flux data center pumps the right choice to keep data center operations running at peak performance. 

     

    VISIT THE IN-CDU SOLUTIONS PAGE

    IN-FACILITY SOLUTIONS

    When it comes to data centers, grey space and white space are equally important. Without the high-power cooling and infrastructure support that comes from chillers, gensets, and CRAC/CRAH units, data centers can experience power and cooling failures, and even fire and environmental hazards. To protect your critical equipment, choose superior efficiency, longevity, and power density of Gates data center pumps, large I.D. hoses, and power transmission solutions.

     

    EXPLORE MORE FACILITIES SOLUTIONS

    CONNECT WITH OUR EXPERTS:
    TAILORED SOLUTIONS AND DEVELOPMENT

    When you work with Gates, you get access to a team of engineers who give your staff the confidence to use the latest technologies and knowledge of best practices to optimize performance. We are here to help you stay competitive in the market and keep on improving your products. From personalized belt designs to custom thermal-molded nylon tubing, our experts are ready to help.

     

    TALK WITH AN EXPERT

    EXPERTS IN INNOVATION

    Gates groundbreaking data center product options keep coming with our proprietary zinc-free, peroxide-cured EPDM tube material, halogen-free covers, and MegaFlex technology, designed to help maintain debris-free coolant and contribute to faster coolant flow speeds. This advanced technology sets a new standard for cooling systems, delivering superior performance and reliability for the most demanding data center environments. 

     

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Gates Data Center Cooling solutions are helping drive industry forward. See for yourself how we can help your business get ahead and stay ahead.

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER

    Create customized power transmission drive designs or enter your performance requirements and operating conditions to quickly identify the most suitable belts and components for your air-cooling drive designs.

    Gates ThermalPro calculator logo

    THERMALPRO CALCULATOR

    Take every detail into consideration, Gates has the tools to help you. With the ThermalPro Calculator we help you select the ideal characteristics for your electric water pump.

    Row of illuminated data center server racks with glowing cables and blue-green lighting.

    DATA MASTER™ HOSE FAMILY BROCHURE

    Download the family brochure to explore more details about Gates Data Master products. From proprietary tube materials and MegaFlex design technology, to added sustainability benefits, Data Master has your data center covered.

    FREQUENTLY ASKED QUESTIONS

    Our data center pumps, halogen-free cover options, peroxide-cured EPDM hose tube materials, and MegaFlex design technology have the ability to improve coolant flow, maximizing speed and efficiency.

    Gates uses a proprietary zinc-free, peroxide-cured EPDM material to keep your coolant clean and debris-free, extending the life of your liquid cooling system.

    Absolutely. Our Data Master Megaflex hose is designed for high-flow, high-demand systems, making it perfect for large-scale data centers.

    Yes. Our newest hose, Data Master Eco, provides superior data center technology with additional sustainable aspects like a halogen-free and flame-resistant cover and reduced CO2e in manufacturing. Our new compounds can help reduce environmental risk and save up to 75% of the carbon emissions in the manufacturing stage. 

    Common contaminants include mineral buildup, corrosion particles, and microbial growth. These can clog systems, reduce efficiency, and damage equipment.

    Liquid cooling is more efficient for high-density servers, reducing energy use by up to 27%. Gates solutions like data center pumps and Data Master Hoses optimize liquid cooling for better heat dissipation.

    Gates UQD couplings are compatible with Data Master hose for use in data center server racks.

    Yes, Gates offers custom hose designs, thermal-molded tubing, and personalized belt configurations to meet your specific needs.

    Energy-efficient solutions, like Gates data center pumps and Quad-Power 4 belts, reduce energy use and operational costs.

    Hoses made with premium materials, like Gates MegaFlex technology, resist kinks, cracks, and aging, ensuring long-lasting performance.

    Contact our team of industry experts and application engineers to learn more about Data Center Cooling solutions today.