Premium steam hose for the transport of pressurised saturated steam at +210°C (+410°F) up to a max. 18 bar working pressure or pressurised hot water. All sizes pinpricked.
| Part # | STEAM MAS RED 51x8xCL40 |
|---|---|
| Product # | 360212007 |
| Description: | STEAM MAS RED 51x8xCL40 |
| Dynamic WP (Max.psi) (1) | 261 |
| Minimum Bend Radius (in) | 14.06 |
| Minimum Bend Radius (mm) | 357 |
| Min. Burst Pressure (psi) | 2 |
| Hose Inside Diameter (in) | 2.64 |
| Hose Inside Diameter (mm) | 67 |
| Hose Outside Diameter (in) | 2.64 |
| Hose Outside Diameter (mm) | 67 |
| Inside Diameter (in) | 2.0099999999999998 |
| Inside Diameter (mm) | 51 |
| Temperature Range | -40°C to +210°C (-40°F to +410°F) |
| Max. Working Pressure (Bar) | 18 |
| Working Pressure (psi) | 261 |
| Length (m) | 40 |
| Outside Diameter (mm) | 67 |
| Markets/Applications | Steam hose |
|---|
| Color | Red |
|---|---|
| Cover | EPDM |
| Construction: Cover | Standard Cover. EPDM. Smooth, Perforated. |
| Construction: Design Factor | 3 |
| Construction: Reinforcement | 2-braid, high tensile steel |
| Construction: Tube | EPDM. Static-conductive. Black. |
| Weight (lbs.) | 1.8 |
|---|