Food Master™ Oils and Dairy hoses are uniquely designed to handle a wide variety of tank, truck, barge, ship or storage tank transfer of a variety of food products such as animal fat, vegetable oil and other edible oils requiring a sanitary hose. Also suitable for ice cream and other dairy products.
| Part # | DAIRY MAS LITE SD 32x6xCL40 |
|---|---|
| Product # | 3131-11051 |
| Description: | DAIRY MAS LITE SD 32x6xCL40 |
| Dynamic WP (Max.psi) (1) | 145 |
| Minimum Bend Radius (in) | 3.46 |
| Minimum Bend Radius (mm) | 88 |
| Min. Burst Pressure (psi) | 435 |
| Hose Inside Diameter (in) | 1.25 |
| Hose Inside Diameter (mm) | 32 |
| Hose Outside Diameter (in) | 1.69 |
| Hose Outside Diameter (mm) | 43 |
| Inside Diameter (in) | 1.26 |
| Inside Diameter (mm) | 32 |
| Temperature Range | -30°C to +90°C (-22°F to +194°F) |
| Max. Working Pressure (Bar) | 10 |
| Working Pressure (psi) | 145 |
| Length (m) | 40 |
| Outside Diameter (mm) | 43 |
| Markets/Applications | Food & Beverage |
|---|
| Color | Blue |
|---|---|
| Cover | NBR |
| Construction: Cover | Standard Cover. NBR. Corrugated. |
| Construction: Design Factor | 3 |
| Construction: Reinforcement | High-tensile textile, helical wire |
| Construction: Tube | NBR. Oil, Fat resistant (max.40%); Odor, Tasteless. White. |
| Weight (lbs.) | 1.0 |
|---|