Premium delivery hose (D) for tank truck, barge, ship or storage tank transfer of a variety of mild chemical products such as acids, alkalis, esters and ketones with a medium or low concentration.
| Part # | CHEM MAS EPDM SD 152x11xCL40 |
|---|---|
| Product # | 469611062 |
| Description: | CHEM MAS EPDM SD 152x11xCL40 |
| Dynamic WP (Max.psi) (1) | 232 |
| Minimum Bend Radius (in) | 29.53 |
| Minimum Bend Radius (mm) | 750 |
| Min. Burst Pressure (psi) | 928 |
| Hose Inside Diameter (in) | 6.85 |
| Hose Inside Diameter (mm) | 174 |
| Hose Outside Diameter (in) | 6.85 |
| Hose Outside Diameter (mm) | 174 |
| Inside Diameter (in) | 5.98 |
| Inside Diameter (mm) | 152 |
| Temperature Range | -40°C to +95°C (-40°F to +203°F) |
| Max. Working Pressure (Bar) | 16 |
| Working Pressure (psi) | 232 |
| Length (m) | 40 |
| Outside Diameter (mm) | 174 |
| Markets/Applications | Acid-chemical |
|---|
| Color | Black |
|---|---|
| Cover | CSM |
| Construction: Cover | Standard Cover. CSM. Corrugated. |
| Construction: Design Factor | 4 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | EPDM. Static-conductive. Black. |
| Weight (lbs.) | 9.8 |
|---|