Heavy-duty suction and discharge hose (SD) for tank truck, barge, ship or storage tank transfer of various acids and chemicals.
| Part # | CHEM MAS XLPE SD 25x6xCL40 |
|---|---|
| Product # | 469513002 |
| Description: | CHEM MAS XLPE SD 25x6xCL40 |
| Dynamic WP (Max.psi) (1) | 232 |
| Minimum Bend Radius (in) | 4.92 |
| Minimum Bend Radius (mm) | 125 |
| Min. Burst Pressure (psi) | 696 |
| Hose Inside Diameter (in) | 1.46 |
| Hose Inside Diameter (mm) | 37 |
| Hose Outside Diameter (in) | 1.46 |
| Hose Outside Diameter (mm) | 37 |
| Inside Diameter (in) | 0.98 |
| Inside Diameter (mm) | 25 |
| Temperature Range | -20°C to +65°C (-4°F to +149°F) |
| Max. Working Pressure (Bar) | 16 |
| Working Pressure (psi) | 232 |
| Length (m) | 40 |
| Outside Diameter (mm) | 37 |
| Markets/Applications | Acid-chemical |
|---|
| Color | Green |
|---|---|
| Cover | EPDM |
| Construction: Cover | Standard Cover. EPDM. Smooth. |
| Construction: Design Factor | 3 |
| Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
| Construction: Tube | XLPE. Chemical Resistant. Black. |
| Weight (lbs.) | 0.842 |
|---|