Gates PRO™ Series Pro1T and Pro2T variable pressure hydraulic hoses deliver performance and reliability to compact minimum bend radii in a one- or two-wire braid construction. Engineered for less demanding hydraulic applications, our new line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to EN industry specifications.
| Part # | 8PRO1TxBALE EURO |
|---|---|
| Product # | 46579935 |
| Description: | 8PRO1TxBALE EURO |
| Minimum Bend Radius (in) | 5.1 |
| Minimum Bend Radius (mm) | 130 |
| Min. Burst Pressure (psi) | 9 |
| Hose Inside Diameter (in) | 0.74 |
| Hose Inside Diameter (mm) | 19 |
| Hose Outside Diameter (in) | 0.74 |
| Hose Outside Diameter (mm) | 19 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Temperature Range | -40°C to +100°C (-40°F to +212°F) |
| Max. Working Pressure (Bar) | 160 |
| Length (m) | 800 |
| Outside Diameter (in) | 0.74 |
| Outside Diameter (mm) | 19 |
| Coupling Recommendation | Pro Series Couplings |
|---|
| Color | Black |
|---|---|
| Reinforcement | High-tensile steel wire braid |
| Construction: Cover | Standard Cover. SBR. |
| Construction: Tube | NBR. |
| Weight (lbs.) | 0.342 |
|---|