Recommended for extremely high-temperature, high-pressure hydraulic oil line applications such as engine compartments, foundries, etc. where pressure or temperature requirements exceed SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN or where resistance to either petroleum-base or phosphate ester fluids is required. Meets SAE J1942 requirements. Recommended Couplings: GlobalSpiral™ Couplings, GlobalSpiral™ Plus Couplings, MegaCrimp® Couplings, Stainless Steel B Couplings (24 and 32).
| Part # | 16G2XHxRL50 |
|---|---|
| Product # | 46572546 |
| Description: | 16G2XHxRL50 |
| Minimum Bend Radius (in) | 11.8 |
| Minimum Bend Radius (mm) | 300 |
| Min. Burst Pressure (psi) | 10 |
| Hose Inside Diameter (in) | 1.48 |
| Hose Inside Diameter (mm) | 37.6 |
| Hose Outside Diameter (in) | 1.48 |
| Hose Outside Diameter (mm) | 37.6 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| Temperature Range | -40°C to +149°C (-40°F to +300°F) |
| Max. Working Pressure (Bar) | 175 |
| Length (m) | 50 |
| Outside Diameter (in) | 1.48 |
| Outside Diameter (mm) | 37.6 |
| Specifications | Minimum Burst Pressure (Bar): 700 |
| Coupling Recommendation | GlobalSpiral™ Couplings [G20 Series] |
|---|
| Color | Blue |
|---|---|
| Cover | CSM |
| Reinforcement | 2-braid, wire |
| Construction: Cover | Standard Cover. CSM - Type M. |
| Construction: Reinforcement | 2WB |
| Construction: Tube | CPE - Type J. Hyd Fluids, Phosphate Esters, Water Glycol. |
| Weight (lbs.) | 1.711 |
|---|