MXT™ was designed to address our customers' evolving application challenges. Using materials science and process innovation, combined with a patent-pending construction, Gates now offers a new hydraulic solution that is lighter, stronger, and more flexible. Made with strong, high-performance reinforcement and high quality, abrasion-resistant rubber, MXT™ is a universally applicable premium product offering performance above industry standards.
| Part # | 4MXTxBALE |
|---|---|
| Product # | 46579657 |
| Description: | 4MXTxBALE |
| UPC | 770075785583 |
| Minimum Bend Radius (in) | 1.6 |
| Minimum Bend Radius (mm) | 40 |
| Min. Burst Pressure (psi) | 24 |
| Hose Inside Diameter (in) | 0.56 |
| Hose Inside Diameter (mm) | 14.2 |
| Hose Outside Diameter (in) | 0.56 |
| Hose Outside Diameter (mm) | 14.2 |
| Inside Diameter (in) | 0.25 |
| Inside Diameter (mm) | 6.4 |
| Temperature Range | -40°C to +100°C (-40°F to +212°F) |
| Max. Working Pressure (Bar) | 420 |
| Length (m) | 1707 |
| Outside Diameter (in) | 0.56 |
| Outside Diameter (mm) | 14.2 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|
| Color | Black |
|---|---|
| Reinforcement | High-tensile steel wire braid |
| Construction: Cover | Standard Cover. Nitrile, PVC Synthetic Rubber. |
| Construction: Reinforcement | Patent-Pending, Gates-Engineered, high-tensile steel wire braid reinforcement. |
| Construction: Tube | Nitrile. Hyd Fluids, Phosphate Esters, Water Glycol. |
| Standard Industry Specification | SAE 100R16 SAE J1754 class B cool-down (with MegaCrimp Couplings) |
|---|
| Recommended For | High-pressure hydraulic oil lines. Meets SAE 100R16 dimensions and performance. Meets SAE 100R17 (6, 8, 10, and 12) dimension and performance. Meets SAE 100R2 performance. Meets SAE 100R19 (6 and 8) performance. MXT hose has smaller exterior dimensions, lower force to bend and significantly tighter bend radius than all SAE specs listed above. MXT with MegaCrimp couplings passes SAE J1754 class B cool-down requirements. |
|---|
| Customer Pack | 5600 |
|---|---|
| Weight (lbs.) | 0.345 |