Recommended for petroleum-based hydraulic oils, water, glycol antifreeze solutions, engine lubricating oils, and air. Suitable for low-pressure cleaning and pneumatic systems, return lines and low pressure lines. Lock-On hose and couplings are not recommended for pressure surge or critical applications. Do not use for petrol or diesel fuels, unless approved by Gates H/C Product Application. Recommended Couplings: Field Attachable LOL Couplings (Except -3), GLP Couplings (Except -3), GLX Couplings (-4, -6, -8, -12), Special Order Couplings May Be Needed (-3).
| Part # | LOLA+04xRL200 |
|---|---|
| Product # | 32844801 |
| Description: | LOLA+04xRL200 |
| Dynamic WP (Max.psi) (1) | 305 |
| Vacuum (In. Hg) | 28 |
| Minimum Bend Radius (in) | 1.77 |
| Minimum Bend Radius (mm) | 45 |
| Min. Burst Pressure (psi) | 1 |
| Hose Inside Diameter (in) | 0.47 |
| Hose Inside Diameter (mm) | 11.9 |
| Hose Outside Diameter (in) | 0.47 |
| Hose Outside Diameter (mm) | 11.9 |
| Inside Diameter (in) | 0.25 |
| Inside Diameter (mm) | 6 |
| Temperature Range | -40°°C to +100°°C (-40°F to +212°F) |
| Max. Working Pressure (Bar) | 21 |
| Working Pressure (psi) | 305 |
| Length (m) | 200 |
| Outside Diameter (mm) | 11.9 |
| Markets/Applications | Water & Air / Multi-purpose |
|---|---|
| Coupling Recommendation | Field Attachable LOC Couplings [G36 Series]. GLX® Couplings [G44 Series]. Single Bead [G37 Series] with clamp. Barbed Stem [G38 Series] with clamp. |
| Color | Black |
|---|---|
| Cover | NBR/PVC |
| Construction: Cover | Standard Cover. NBR/PVC. |
| Construction: Design Factor | 4 |
| Construction: Reinforcement | 1-braid-fiber |
| Construction: Tube | NBR. Heat, Oil Resistant. Black. |
| Weight (lbs.) | 0.132 |
|---|