Recommended for power steering pressure lines. Designed to meet requirements of SAE J2050 specifications.
| Part # | 6PS188xCT15 |
|---|---|
| Product # | 33170108 |
| Description: | 6PS188xCT15 |
| Vacuum (In. Hg) | 28 |
| Minimum Bend Radius (in) | 3.3 |
| Minimum Bend Radius (mm) | 83 |
| Min. Burst Pressure (psi) | 6 |
| Hose Inside Diameter (in) | 0.71 |
| Hose Inside Diameter (mm) | 18 |
| Hose Outside Diameter (in) | 0.71 |
| Hose Outside Diameter (mm) | 18 |
| Inside Diameter (in) | 0.37 |
| Inside Diameter (mm) | 10 |
| Temperature Range | -40°C to +149°C (-40°F to +300°F) |
| Max. Working Pressure | 1500 |
| Max. Working Pressure (Bar) | 103 |
| Length (m) | 15 |
| Outside Diameter (in) | 0.71 |
| Outside Diameter (mm) | 17.9 |
| Markets/Applications | PowerSteering |
|---|---|
| Coupling Recommendation | Permanent Power Steering Couplings [G50 Series] |
| Color | Black |
|---|---|
| Cover | CSM |
| Reinforcement | 2-braid, high-strength nylon |
| Construction: Cover | Standard, CSM |
| Construction: Design Factor | 4 |
| Construction: Reinforcement | TEXTILE |
| Construction: Tube | CSM - Type M, High Temperature, Power Steering Fluid Resistant |
| Weight (lbs.) |
|---|