Highly durable and flexible heater hose for commercial vehicles. Outstanding resistance to the extreme temperatures occurring in poorly ventilated conditions. Approved for Marine applications.
| Part # | 26242 |
|---|---|
| Product # | 323110013 |
| Description: | 26242 FLR SIL HTRHOS 19MMX25FT |
| Outside Diameter 1 (mm) | 27 |
| Inside Diameter 1 (in) | 0.75 |
| Inside Diameter 1 (mm) | 19 |
| Inside Diameter 2 (in) | 0.75 |
| Inside Diameter 2 (mm) | 19 |
| Temperature Range | -55°C to +204°C (-67°F to +399°F) |
| Max. Working Pressure (Bar) | 3.5 |
| type | Coolant |
| Length (m) | 7.62 |
| Shape | Straight |
| Material | Silicone |
|---|
| Weight (lbs.) |
|---|