Low-permeation fuel line including gasoline, ethanol blends, 100% methanol (no blends), diesel, biodiesel (including all blends of SME, RME or PME). Recommended for carbureted engines in cars, light trucks, off-road vehicles and small engines on which a barrier fuel hose is required.
| Part # | 4219BG 3/16"xRL168 |
|---|---|
| Product # | 42195520 |
| Description: | 4219BG 3/16"xRL168 |
| Dynamic WP (Max.psi) (1) | 50 |
| Vacuum (In. Hg) | 24 |
| Minimum Bend Radius (in) | 2.2 |
| Minimum Bend Radius (mm) | 55 |
| Min. Burst Pressure (psi) | 250 |
| Hose Inside Diameter (in) | 0.41 |
| Hose Inside Diameter (mm) | 10.3 |
| Hose Outside Diameter (in) | 0.41 |
| Hose Outside Diameter (mm) | 10.3 |
| Inside Diameter (in) | 0.1875 |
| Inside Diameter (mm) | 5 |
| Temperature Range | -40°C to +100°C (-40°F to +212°F) |
| Max. Working Pressure | 250 |
| Max. Working Pressure (Bar) | 17 |
| Working Pressure (psi) | 50 |
| Length (m) | 168 |
| Outside Diameter (in) | 0.40 |
| Outside Diameter (mm) | 10.4 |
| Markets/Applications | Fuel |
|---|
| Color | Black |
|---|---|
| Cover | Nitrile - Type C |
| Construction: Cover | Standard Cover. Nitrile - Type C. Smooth. |
| Construction: Design Factor | 5 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | HNBR - Type C1. High oil resistance. Black. |
| Weight (lbs.) | 0.104 |
|---|