The 4219BF Barricade® Fuel Injection Hose is a low-permeation hose offering broad fuel compatibility including petrol, ethanol blends, 100% methanol (no blends), diesel, biodiesel (including all blends of SME, RME or PME). It utilises patented GreenShield® Barrier Technology to provide enhanced environmental protection and better fuel efficiency. It is compatible with any fuel injected application - cars, light trucks, UTVs, and small engines (1985 and newer) - where a barrier fuel hose is required. Not for in-tank or gaseous fuels.
| Part # | 4219BF 1/2"xRL168 |
|---|---|
| Product # | 4219-5654 |
| Description: | 4219BF 1/2"xRL168 |
| Dynamic WP (Max.psi) (1) | 221 |
| Vacuum (In. Hg) | 10 |
| Minimum Bend Radius (in) | 5.5 |
| Minimum Bend Radius (mm) | 140 |
| Min. Burst Pressure (psi) | 1160 |
| Hose Inside Diameter (in) | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 0.79 |
| Hose Outside Diameter (mm) | 20 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 13 |
| Temperature Range | -40°C to +135°C (-40°F to +275°F) |
| Max. Working Pressure | 225 |
| Max. Working Pressure (Bar) | 16 |
| Working Pressure (psi) | 221 |
| Length (m) | 168 |
| Outside Diameter (in) | 0.78 |
| Outside Diameter (mm) | 19.8 |
| Markets/Applications | Fuel |
|---|
| Color | Black |
|---|---|
| Cover | CPE - Type J |
| Construction: Cover | Standard Cover. CPE - Type J. Smooth. |
| Construction: Design Factor | 5.15 |
| Construction: Reinforcement | Synthetic textile |
| Construction: Tube | HNBR - Type C1. High oil resistance. Black. |
| Weight (lbs.) | 0.283 |
|---|
Our five-layer Greenshield™ Barrier Technology cuts vapour loss and saves fuel, making it safe for the environment and fuel efficient.
Barricade™ Fuel Injection Hose provides a versatile solution in OE-quality aftermarket fuel hose. The Barricade™ Fuel Injection Hose is approved for use with: unleaded petrol, diesel, biodiesel (up to B100 [SME, PME, RME], max temp +100°C; +212°F), methanol, ethanol (E10, E15, E85), and gasohol fuels.