This versatile hose is used for many heavy-duty applications. It is easy to cut to size and to install. Symmetrical 90° curved hoses are frequently used in trucks, buses and tractors or other industrial type applications.
| Part # | 7026 |
|---|---|
| Product # | 427817026 |
| Description: | 7026 FLEETRUNNER 90 EPDM HOSE |
| Arm Length 1 (mm) | 150 |
| Outside Diameter 1 (mm) | 26 |
| Inside Diameter 1 (in) | 0.71 |
| Inside Diameter 1 (mm) | 18 |
| Inside Diameter 2 (in) | 0.71 |
| Inside Diameter 2 (mm) | 18 |
| Temperature Range | -40°C to +100°C (-40°F to +212°F) |
| Max. Working Pressure (Bar) | 4.6 |
| type | Coolant |
| Length (m) | 0.3 |
| Shape | Preformed |
| Material | Epdm |
|---|
| Weight (lbs.) |
|---|