Lightweight straight coolant hose, designed to withstand today's severe conditions under the hood.
| Part # | CH25X1 |
|---|---|
| Product # | 427210250 |
| Description: | CH25X1 FLEXCORD 25MMX1M |
| Outside Diameter 1 (mm) | 28.5 |
| Inside Diameter 1 (in) | 0.98 |
| Inside Diameter 1 (mm) | 25 |
| Inside Diameter 2 (in) | 0.98 |
| Inside Diameter 2 (mm) | 25 |
| Temperature Range | -40°C to +135°C (-40°F to +275°F) |
| Max. Working Pressure (Bar) | 3 |
| type | Coolant |
| Length (m) | 1 |
| Shape | Straight |
| Material | Epdm |
|---|
| Weight (lbs.) |
|---|