Premium high-temperature coolant, water and air applications. Suitable for OAT (organic additive technology) engine fluids. Can be used with PowerGrip® Shrink Band Clamps, made from a heat-sensitive thermoplastic with a memory to prevent over- or under-tightening. Also available as customer-made curved hose to SAE 20R4 EC D-1 to fit specific applications and meeting customer specifications. Curved hose recommended for upper, lower, by-pass, heater and other coolant applications. Can be installed without buckling, bending out of shape or straining at the connections. Standards: 4230SB - normal-duty heater hose to SAE 20R3 EC Class D-1 ; 4175SC - heavy-duty radiator hose to SAE 20R1 EC Class D-1, standard wall.
| Part # | BLUE STRIPE 3/8" |
|---|---|
| Product # | 4230-04114 |
| Description | BLUE STRIPE 3/8" |
| Vacuum (In. Hg) | 10 |
| Minimum Bend Radius (in) | 5 |
| Minimum Bend Radius (mm) | 130 |
| Hose Inside Diameter (in) | 0.39 |
| Hose Inside Diameter (mm) | 10 |
| Hose Outside Diameter (in) | 0.68 |
| Hose Outside Diameter (mm) | 17.5 |
| Inside Diameter (in) | 0.375 |
| Inside Diameter (mm) | 10 |
| Temperature Range | -40°C to +150°C (-40°F to +302°F) |
| Max. Working Pressure | 62 |
| Max. Working Pressure (Bar) | 4 |
| Outside Diameter (in) | 0.68 |
| Outside Diameter (mm) | 17.5 |
| Markets/Applications | Coolant |
|---|
| Color | Black |
|---|---|
| Cover | EPDM |
| Construction: Cover | Standard Cover. EPDM. |
| Construction: Design Factor | 4 |
| Construction: Reinforcement | YS |
| Construction: Tube | EPDM. |
| Weight (lbs.) | 0.204 |
|---|