Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Coolant Hose Oil Resistant 4230S

    Engine coolant hose such as cab heater or oil cooler. Also suitable for crank case vent, water, fuel or oil.

    • Standard: SAE 20R3 Class B tube, class C cover.
    • Temperature Range: -40°C to +100°C (-40°F to +212°F).
    • Working pressure: 0,52MPa.
    • Design factor: 5:1.
    • Size: 5/16" to 1".

    All Parts

    Part # Product # Description
    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.