The PolarSeal™ II Hose was developed as part of the PolarSeal™ II series and performs best when paired with PolarSeal™ II couplings and clamps. The elastomeric tube has fabric reinforcement for improved durability, and the cover is heat, moisture, and ozone resistant. This hose is recommended for use on school and transit busses, RVs, limos, and other heavy equipment vehicles that run long AC lines or AC lines that are difficult to service.
Part # | 6ACC-PSIIxRL152 |
---|---|
Product # | 3353-5006 |
Description | 6ACC-PSIIxRL152 |
Minimum Bend Radius (in) | 1.6 |
Minimum Bend Radius (mm) | 40 |
Min. Burst Pressure (psi) | 1400 |
Hose Inside Diameter (in) | 0.31 |
Hose Inside Diameter (mm) | 7.9 |
Hose Outside Diameter (in) | 0.62 |
Hose Outside Diameter (mm) | 15.7 |
Inside Diameter (in) | 0.31 |
Inside Diameter (mm) | 8 |
Temperature Range | -40°C to +135°C (-40°F to +275°F) |
Max. Working Pressure | 350 |
Max. Working Pressure (Bar) | 24 |
Length (m) | 152.4 |
Outside Diameter (in) | 0.58 |
Outside Diameter (mm) | 14.7 |
Markets/Applications | Airconditioning |
---|---|
Coupling Recommendation | PolarSeal® Couplings (ACB) [G47 Series] |
Color | Black |
---|---|
Cover | BUTYL |
Reinforcement | 1-braid, polyester |
Construction: Cover | Standard, Synthetic Elastomeric Rubber |
Construction: Design Factor | 5 |
Construction: Reinforcement | TEXTILE BRAIDED |
Construction: Tube | Synthetic Elastomeric Rubber, Nylon Liner |
Weight (lbs.) |
---|
The PolarSeal™ II series was developed to provide all the components you need to keep your AC system running with ease for a variety of automotive systems and applications. Use Gates® PolarSeal™ II products across the board to maximize the potential and life-service of your systems.
No matter what type of vehicle you're running, or where, for that matter, Gates® PolarSeal™ II is the solution that will work best for you. The cover is heat, moisture, and ozone resistant, meaning it will be safe from potentially damaging contaminants, allowing it to continue doing its job.