Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    TR500 High Temperature Air Brake Hydraulic Hose - SAE J1402

    Recommended for air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines. Meets or exceeds DOT FMVSS 106-74, SAE J1402 for air brake hose (4, 6, 8, 10). Not recommended for gasoline or diesel fuel applications.

    • Recommended Couplings: GLP Couplings (-4 through -12) MegaCrimp Couplings.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.