Products
  • Products
  • Content

    Powersports

    Gates is pushing the limits of powersports performance.

    When you go off-road, your vehicle can't go offline. The next generation of continuously variable transmission (CVT) belts are higher performing and more durable than ever before.

     

    Gates® G-Force belt portfolio utilizes proprietary design software, advanced materials and process technology to meet the demands of your recreational powersports equipment.

     

    Whether trail riding, farming, ranching or extreme riding — Gates® G-Force belts are engineered for the most demanding off-road conditions.

    NEW G-FORCE REDLINE CVT BELTS

    The CVT belt that takes the heat like no other. Today’s high-performance platforms place greater power transmission demands on belt technology than ever before. Rapid acceleration and high variable torque loads generate tremendous compression and excessive heat which degrade belt performance. Gates® G-Force RedLine™ CVT belts are made of our unique, patented fiber-reinforced EE compound which offers significantly greater axial stiffness and thermal resistance than any other belt composite, resulting in exceptional heat resistance, durability and load-carrying capabilities in extreme riding conditions. The result is a power transmission belt that can better withstand the extreme friction, severe compressive forces and excessive heat that your CVT system presents due to high acceleration, frequent back shifting and heavy loads.

    GATES G-FORCE C12 BELTS

    Meet the industry's first true carbon tensile belt — Gates® G-Force C12 Continuously Variable Transmission (CVT) belts are engineered for drop-in* performance, featuring exceptional strength, flexibility and durability for ATVs, UTVs, side-by-sides and snowmobiles.

    * Clutch deflection may need adjustment as necessary.

    GATES G-FORCE BELTS

    Gates® G-Force continuously variable transmission (CVT) belts are engineered to deliver performance, durability, simplicity and value ideally for low to mid-range horsepower ATVs, UTVs and snowmobiles.