Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    G2H Wire Braid Hose: EN 853 2SN - High Temp +135°C

    Recommended for high-temperature, high-pressure hydraulic oil line applications such as engine compartments, foundries, etc. Meets or exceeds the requirements of SAE 100R2, ISO1436 2SN R2 and EN 853 2SN. Couplings: Field Attachable Type T Couplings (-20 and -24), GlobalSpiral™ Couplings (-20), GlobalSpiral™ Plus Couplings (-24 and -32), MegaCrimp® Couplings (-20), Stainless Steel B Couplings.

    • G2H hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids and phosphate esters.
    • Superior flex impulse performance: Tested to 600,000 impulse cycles, 3 times the industry standard.

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)

    Features and Benefits

    • -20 validated with MegaCrimp®; -24 to -32 with GlobalSpiral™ Plus.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Cover: Black. MSHA approved.
    • Temperature Range:
      • Constant:
        • -40°C to +135°C
        • -40°F to +275°F
      • Intermittent:
        • +149°C
        • +300°F
    • Size: 1.1/4" to 2".
    Resources

    PRODUCT RESOURCES

    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.