Premium multi-purpose hose for air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in-plant operations. Suitable for light agricultural spraying, such as dilute solutions of herbicides.
Part # | MULTI MAS 10x3.5xCL100 |
---|---|
Product # | 3204-1882 |
Description | MULTI MAS 10x3.5xCL100 |
Minimum Bend Radius (mm) | 75 |
Inside Diameter (mm) | 10 |
Temperature Range | -40/100 |
Max. Working Pressure (Bar) | 20 |
Length (m) | 100 |
Outside Diameter (mm) | 17 |
Markets/Applications | Water & Air / Multi-purpose |
---|
Cover | EPDM |
---|---|
Construction: Design Factor | 4 |
Construction: Reinforcement | YS |
Construction: Tube | EPDM |
Weight (lbs.) |
---|