General air service up to +80°C (+176°F) and general water service up to +100°C (+212°F) and applications requiring maximum flexibility and high abrasion resistance. Validated with MegaCrimp® (-40 to 20) and GlobalSpiral™ Plus (-24).
Part # | GP40-13mmxBALE |
---|---|
Product # | 3204-1974 |
Description | GP40-13mmxBALE |
Minimum Bend Radius (mm) | 90 |
Inside Diameter (mm) | 13 |
Temperature Range | -40/100 |
Max. Working Pressure (Bar) | 13 |
Length (m) | 400 |
Outside Diameter (mm) | 20.5 |
Markets/Applications | Water & Air / Multi-purpose |
---|
Cover | EPDM |
---|---|
Construction: Design Factor | 3 |
Construction: Reinforcement | YS |
Construction: Tube | EPDM |
Weight (lbs.) |
---|