General air service up to +80°C (+176°F) and general water service up to +100°C (+212°F) and applications requiring maximum flexibility and high abrasion resistance. Validated with MegaCrimp® (-40 to 20) and GlobalSpiral™ Plus (-24).
Part # | GP40-16X40 |
---|---|
Product # | 3204-14016 |
Description | GP40-16mmxCL40 |
Outside Diameter 1 (mm) | 24 |
Weight (lbs.) |
---|