Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Clean Master® Pressure Wash

    Recommended for hot and cold water high pressure cleaning equipment where heavy duty service is required. Specially compounded cover to handle pressure washer environment. Use on pressure cleaning equipment for commercial and industrial purposes, in food processing, sanitation and car wash applications. Blue, Gray, Red and Yellow covers are non-marking. Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life. Not recommended for Steam Hose. Recommended Couplings: MegaCrimp Couplings, Stainless Steel B Couplings.

    • Cover: Type C2 - Modified Nitrile. Available in black, blue and grey.
    • Reinforcement: Braided, high tensile steel wire.
    • Tube: Type C (Nitrile). Black. 

    Features and Benefits

    • Working pressure: 1/2" in 21 and 35 MPa; 1/4" to 5/16" to 3/8" in 28 and 42 Mpa.
    • Validated with MegaCrimp™ couplings.
    • Standard: Exceeds EN 1829-2.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Design factor: 3:1.
    • Size: 1/4" to 1/2".