With exceptional fuel efficiency and performance, turbochargers are taking over the US vehicle market. Gates is first-to-market with our air intake turbocharger hoses for VW, Audi, and other fleet vehicles, manufacturing complete kits for Dodge Ram, Chevy Duramax and Ford Super Duty silicone hose and clamp kits for all your turbocharger applications. We engineer our turbo systems to provide superior resistance to oil permeation and high temperature conditions, to keep your vehicle and fleet systems operating for the miles ahead.
Ring Retained Turbocharger Reducer Hose features silicone coated meta-aramid fabric with stainless steel pressure retention rings where applicable.
View All PartsView DetailsThe Turbocharger Hose Kit from Gates is a one-stop-shop when you need to completely replace a Turbocharger hose system.
View All PartsView DetailsManufactured to Gates' high standards for quality and durability, Gates Turbocharger Tube Kit features provides all the parts necessary to enable direct replacement of OE components.
View All PartsView DetailsMade for turbocharged Class 8 and heavy-duty diesel engines. Multi-hump design isolates vibration and absorbs rotational shock.
View All PartsView DetailsGates® OE exact Molded Turbocharger Hoses are designed for reliable engine connections and feature a multi-layered construction for maximum reinforcement, durability and strength.
View All PartsView DetailsGates® Turbocharger Hose are specially compounded for use as a short, flexible connector between the air intake and the turbocharger. Can also be used for turbocharger air discharge.
View All PartsView Details