High pressure. High impulse. High performance. That’s spiral wire hoses, couplings, and accessories from Gates, engineered for your powerful equipment and earth-moving machinery. The four or six layers of spiraled wire reinforcement provides superior kick resistance and abrasion resistance for durable, long-lasting performance under the toughest working conditions.
Recommended for extremely high pressure and high impulse hydraulic applications.
View All PartsView DetailsRecommended for extremely high-pressure, low temperature hydraulic applications and compatible with biodegradable hydraulic fluids.
View All PartsView DetailsRecommended for extremely high pressure and high impulse hydraulic applications.
View All PartsView DetailsRecommended for extremely high pressure and high impulse hydraulic applications.
View All PartsView DetailsOne piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.
View All PartsView DetailsGates® GlobalSpiral coupling provides superior performance for extremely high-pressure, high-impulse spiral-wire hydraulic hose applications.
View All PartsView DetailsBuilt with our proprietary wire-braid process technology, MegaSys™ MXG™ 4K High Pressure Hydraulic hose is lightweight, highly flexible, and qualified to ONE MILLION impulse cycles.
View All PartsView DetailsRecommended for high pressure hydraulic lines in longwall mining equipment and roof-support systems
View All PartsView DetailsRecommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems
View All PartsView DetailsStainless Steel couplings for spiral wire hose are recommended for high pressure spiral wire hose assemblies.
View All PartsView DetailsNo-skive coupling design for high pressure spiral wire hose allowing for fast, tailor made assemblies.
View All PartsView DetailsIdeal for high to extremely high pressure and high impulse applications such as hydrostatic drives, mobile construction equipment, boom arms, mining trucks, excavators, forestry and agricultural machinery.
View All PartsView DetailsReduce the time and cost of moving longwall mining equipment. Patented design for quick release and reconnection.
View All PartsView DetailsRecommended for very high-pressure, low temperature hydraulic applications and compatible with biodegradable hydraulic fluids.
View All PartsView DetailsRecommended for extremely high pressure and high impulse hydraulic applications.
View All PartsView DetailsRecommended for extremely high pressure and high impulse hydraulic applications.
View All PartsView DetailsRecommended for extremely high pressure and high impulse hydraulic applications.
View All PartsView DetailsSpecial -20 coupling to crimp 20EFG4K in MC420 crimper.
View All PartsView DetailsThe G8K Spiral Wire Hose is recommended for ultra high-pressure, high-impulse applications such as hydrostatic transmissions.
View All PartsView DetailsRecommended for high-pressure hydraulic lines in longwall mining equipment and roof-support systems
View All PartsView Details