Despite the severe demands of today’s drilling industry, downtime, leaks, and mistakes are not an option. That’s why we engineer our premium land and offshore drilling, tank trunk, and fracking oilfield application hoses and assemblies with cutting-edge technology, and test each component against the most stringent standards in the industry. When you need consistently exceptional performance that doesn’t quit, you need Gates industrial hose solutions.
Designed specifically for static pressure applications to handle the transfer of hot oil.
View All PartsView DetailsDesigned specifically for static pressure applications to handle the transfer of hot oil.
View All PartsView DetailsBlack Gold® ABS Chemical Plus XLPE hose is recommended for transfer of chemical products from a supply ship to an offshore drilling rig or platform
View All PartsView DetailsIdeal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acid, diesel fuels, and sewage transfer.
View All PartsView DetailsBlack Gold® ABS Potable Water hose is recommended for the transfer of potable water, non-potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform.
View All PartsView DetailsIf you work in a harsh environment like oil drilling, you know how demanding the elements can be on your hose assemblies.
View All PartsView DetailsBlack Gold® ABS Mud and Oil meets the severe demands of today's drilling methods including directional drilling, pressure pulses and elevated temperatures.
View All PartsView DetailsRecommended for tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required.
View All PartsView DetailsRecommended for rotary applications on workover rigs and slim hole or seismograph rigs designed to operate at a maximum of 1,500 to 5,000 PSI rated working pressure depending on size.
View All PartsView DetailsIdeal for offshore/onshore dock hose transfer applications involving discharge service for diesel oils and other similar petroleum products.
View All PartsView DetailsBlack Gold® 12PS 5000 hose is used as a flexible connection between the cementing pump manifold and cementing head for conveyance of cement slurries at high pressure.
View All PartsView DetailsRecommended for an economical, light weight hose designed for oilfield waste pit recovery, tank truck service, including oil field vacuum truck, where full suction or rated working pressures are required.
View All PartsView DetailsRecommended for the transfer of potable water, non-potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform.
View All PartsView DetailsIdeal for offshore/onshore transfer applications involving suction and discharge service for diesel oils and other similar petroleum products.
View All PartsView DetailsBlack Gold® ABS Drill Water hose is used in the transfer of non-potable water or liquids not containing oils or chemicals from a supply ship to an offshore drilling rig or platform.
View All PartsView DetailsBlack Gold® ABS Bulk Material hose is ideal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acid, diesel fuels, and sewage transfer.
View All PartsView DetailsIdeal for applications handling crude oil, salt and fresh water, tank bottoms, drilling mud, dilute solutions of hydrochloric acid, diesel fuels, and sewage transfer.
View All PartsView DetailsBlack Gold® Blender Transfer hose is recommended for the transfer of water, petroleum based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking.
View All PartsView Details