Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Clean Master® 3000

    Recommended for hot and cold water high pressure cleaning equipment where heavy duty service is required. Specially compounded cover to handle pressure washer environment. Blue, Gray, Red and Yellow covers are non-marking. Laboratory tested for normal service. Increased operating temperatures will reduce hose assembly service life. Not recommended for Steam Hose.

    • Recommended Couplings: MegaCrimp Couplings, Stainless Steel B Couplings.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F

    Features and Benefits

    • Reinforcement: Braided, high tensile steel wire.
    • Cover: Type C2 (Modified Nitrile). Non-marking except for black.
    • Tube: Type C (Nitrile). Black.