Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Black Gold® Super-Vac® Corrugated

    Tank truck service, including oilfield vacuum truck, where full suction or rated working pressures are required. Ideal for applications.

    • Temperature Range: -40°C to +82°C (-40°F to +180°F) continuous service.
    • Reinforcement: Synthetic, high tensile textile with steel wire helix.
    • Cover: Type D (SBR). Black corrugated with blue spiral stripe.
    • Tube: Type C (Nitrile). Black.
    • NOTE: Diesel fuel normally conveyed below +49°C (+120°F).